Camera overview
View from the rear

Focus ring.
Speaker.
Programmable button.
Image archive button.
Navigation pad with center push.
Back button.
On/off button.
Hand strap.
Multi-touch LCD screen.
Light sensor.
Microphone.
Attachment point for the neck strap.
View from the front

Autofocus button.
Save button.
Viewfinder.
Knob to change the dioptric correction for the viewfinder.
Attachment point for the neck strap.
Laser receiver.
Laser transmitter.
Camera lamp (left and right sides).
Infrared lens.
Digital camera.
View from the bottom

Laser button.
Programmable button.
Tripod mount.
Cover for the connector compartment.
Battery.
Lenses
The FLIR GF77 has the following lens options: 25° LR (7.0–8.5 μm), 25° HR (9.5–12 μm), 6° LR (7.0–8.5 μm), and 6° LR (9.5–12 μm). The waveband is printed on the front of the lens and on a colored field inside the lens; red for LR and green for HR.
The 6° lenses cover the digital camera, laser, and camera lamp. For that reason, all functionality that relies on the digital camera, laser, or camera lamp is disabled.
Laser distance meter and laser pointer
The laser distance meter consists of a laser transmitter and a laser receiver. The laser transmitter also works as a laser pointer.
Laser transmitter and receiver

Laser receiver.
Laser transmitter.
Difference in position
This figure shows the difference in position between the laser transmitter and the optical center of the infrared lens. The laser transmitter and the optical axis are parallel.

Laser warning label
A laser warning label with the following information is attached to the camera:

Laser rules and regulations
Wavelength: 650 nm. Maximum output power: 1 mW.
This product complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007.
Viewfinder and display
By means of a sensor, the camera will register when you look into
the viewfinder and then automatically turn off the display. This behavior
can be changed by a setting. Select
(Settings) > Device settings > Display settings > Active display. For more information, see section Device settings.
Screen elements
General

Result table.1
Status icons.
Temperature measurement tool (e.g., spotmeter).
Temperature scale.
Menu system button.
Menu system
Soft buttons

Work folder button: Touch to open a menu where you can create new folders and change the active folder.
Lamp button: Touch to turn on/off the camera lamp.
Continuous autofocus button: Touch to enable/disable continuous autofocus.
Overlay button: Touch to show/hide all camera overlay.
Temperature scale button: Touch to switch between the automatic and manual image adjustment modes.
Before you can turn on the camera lamp, you need to enable the lamp. Select
(Settings) > Device settings > Lamp & laser > Enable lamp & laser or Enable lamp & laser
+ Use lamp as flash.Before you can enable continuous autofocus, you need to enable the laser. Select
(Settings) > Device settings > Lamp & laser > Enable lamp & laser or Enable lamp & laser
+ Use lamp as flash.For large lenses that cover the laser transmitter and receiver, the laser functionality is disabled. This means that continuous autofocus is not available.
Status icons and indicators
![]() |
Battery level
|
![]() |
The remaining storage capacity of the memory card is below 100 MB. |
![]() |
The GPS is enabled. If the icon is grey, the camera cannot find a GPS signal. |
![]() |
External infrared window compensation is enabled. |
![]() |
The camera is paired with a FLIR Ignite account. The camera is paired, but does not have contact with FLIR Ignite (no internet connection). |
![]() |
A Bluetooth headset is connected. |
![]() |
The laser is on. |
Swipe-down menu
To open the swipe-down menu, place your finger at the top of the screen and swipe down.

Storage status of the memory card.
Battery status indicator.
Bluetooth button: Touch to enable/disable Bluetooth. Touch and hold to open the Bluetooth settings menu. See also section Pairing Bluetooth devices.
Wi-Fi button: Touch to enable/disable Wi-Fi. Touch and hold to open the Wi-Fi settings menu. See also section Configuring Wi-Fi.
Ignite upload button: Touch to enable/disable automatic upload of images and videos. See also section Automatic upload.
NoteIf the camera is not paired with a FLIR Ignite account, you will be prompted to sign in to FLIR Ignite before you can enable automatic upload.
Lamp button: Touch to turn on/off the camera lamp.
-
Screen brightness control: Touch to enable/disable automatic adjustment of the screen brightness. Drag to manually adjust the screen brightness.
The FLIR Ignite user account that the camera is paired with. For more information, see section Pairing with FLIR Ignite.
Storage status of the FLIR Ignite account.
Image overlay
The camera saves image information such as date, time, and items related to temperature measurements to the image file. This image information can be viewed in the image archive. You can also choose to display selected image information items, and also lens information, as an overlay on the image. All image overlay information displayed on the live image will also be displayed on saved images in the image archive. For more information, see sections section Device settings and Hiding all overlay.

Navigating the menu system
You can navigate the menu system in two ways:
Using your finger or a stylus pen specially designed for capacitive touch usage.
Using the navigation pad and the back button
.
![]() |
![]() |
Navigating using the navigation pad
You navigate the menu system by using the navigation pad and the back button:
To display the menu system, push the center of the navigation pad.
To navigate in menus, submenus, and dialog boxes, and to change values in dialog boxes, push the navigation pad up/down or left/right.
To confirm changes and settings in menus and dialog boxes, push the center of the navigation pad.
To leave dialog boxes and to go back in the menu system, push the back button
.









