Cleaning the camera
Camera housing, cables, and other items
Use one of these liquids:
Warm water
A weak detergent solution
Equipment:
A soft cloth
Follow this procedure:
Soak the cloth in the liquid.
Twist the cloth to remove excess liquid.
Clean the part with the cloth.
Do not apply solvents or similar liquids to the camera, the cables, or other items. This can cause damage.
Infrared lens
Use one of these liquids:
A commercial lens cleaning liquid with more than 30% isopropyl alcohol.
96% ethyl alcohol (C2H5OH).
Equipment:
Cotton wool
If you use a lens cleaning cloth it must be dry. Do not use a lens cleaning cloth with the liquids that are listed above. These liquids can cause material on the lens cleaning cloth to become loose. This material can have an unwanted effect on the surface of the lens.
Follow this procedure:
Soak the cotton wool in the liquid.
Twist the cotton wool to remove excess liquid.
Clean the lens one time only and discard the cotton wool.
Make sure that you read all applicable MSDS (Material Safety Data Sheets) and warning labels on containers before you use a liquid: the liquids can be dangerous.
Be careful when you clean the infrared lens. The lens has a delicate anti-reflective coating.
Do not clean the infrared lens too vigorously. This can damage the anti-reflective coating.
Infrared detector
Even small amounts of dust on the infrared detector can result in major blemishes in the image. To remove any dust from the detector, follow the procedure below.
This section only applies to cameras where removing the lens exposes the infrared detector.
In some cases the dust cannot be removed by following this procedure: the infrared detector must be cleaned mechanically. This mechanical cleaning must be carried out by an authorized service partner.
In Step 2 below, do not use pressurized air from pneumatic air circuits in a workshop, etc., as this air usually contains oil mist to lubricate pneumatic tools.
Follow this procedure:
Remove the lens from the camera.
Use pressurized air from a compressed air canister to blow off the dust.