Camera parts

View from the front

  1. On/Off button

  2. Power indicator

  3. Joystick

  4. Back button

  5. Record button

  6. Focus/Zoom button

    FLIR Gx models: Zoom button

  7. Programmable button

  8. Lens release button

  9. Camera lamps

  10. Digital camera

  11. Laser pointer

View from the rear

  1. Viewfinder

  2. Diopter adjustment knob

  3. Cover for the connector and battery compartment

  4. Locking screw (Torx T20)

  5. Attachment point for the neck strap

Connector and battery compartment

You can connect the following external devices to the camera:

  • A computer, connected using a USB cable, for file transfer and video streaming.

  • A video monitor or projector, connected using an HDMI cable.

  • An SD memory card.

  • Power supply, to charge the battery.

  1. USB port

  2. HDMI port

  3. Power connector

  4. Battery

  5. Memory card slot

Serial number

The serial number is available at the inside of the cover for the connector and battery compartment.

The serial number is also available in the camera settings. Select Settings > Device settings > Camera information.

Laser pointer

This figure shows the difference in position between the laser pointer and the optical center of the lens. The laser pointer and the optical axis are parallel.